- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Huff Collection Indoor/Outdoor 96" Six-Blade Brushed Nickel Ceiling Fan
Item Added to Your Cart!
Huff Collection Indoor/Outdoor 96" Six-Blade Brushed Nickel Ceiling Fan
Huff Collection Indoor/Outdoor 96" Six-Blade Brushed Nickel Ceiling Fan
By Progress Lighting
$872.96 USD
Collection Name:
Huff
Catalog ID:
P250030-009
The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan. Six expansive aluminum blades with decorative winglets stretch out from the center. The fan is coated in a brushed nickel finish with complementary highlights to create a perfect design for your home.
- Six expansive aluminum blades with decorative winglets stretch out from the center.
- The fan is coated in a brushed nickel finish with complementary highlights to create a perfect design for your home.
- The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan.
- Ideal for any living room, bedroom, covered porch or patio.
- Perfect for modern or transitional settings.
- Measures 96-inch width by 15-7/16-inch height.
- Light kit not included
- light kit adaptable.
- Remote control included.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Battery Capacity | 0.21 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Category General | Fans |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 14 ° |
Fan - Blade finish | Brushed Nickel |
Fan - Dual mount | No |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lamp Type Basic | Indoor/Outdoor |
Lifestyle |
|
Mount location | Ceiling |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 6 Speed Remote Control |
Room Type |
|
Socket Type | na |
Switch Type | Push button |
Type | Propeller |
UPC | 785247240777 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 96 in x 96 in x 15.44 in |
Fan - Recommended room size | 401 |
Height | 15.44 in |
Length | 96 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 31.97 lb |
Width | 96 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 344 CFM/WATT |
EPACTenergy consumption watts | 49 W |
Energy Efficient | No |
JA8 | No |
Restricted Country and Reason | Mexico |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 6 |
Resource Links
Instruction Sheet Number | 93114652 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
PROG_P250030-009brushed-nickel_video
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
P250030-009brushed-nickel
360° AR Enabled Model
Finish Images
Please wait, preparing to download your file.