- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood/Silver
Item Added to Your Cart!
Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood/Silver
Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood/Silver
By Progress Lighting
$521.84 USD
Kennedale is the perfect ceiling fan for cooling large spaces inside or out. Classically-styled with UV-protected, faux wood-finished reversible blades, Kennedale offers a substantial look for traditional and transitional style settings with an open floor plan or large porch. The 72-inch damp-rated DC motor fan includes a six-speed full-function handheld remote. Compatible with a universal light kit.
- Ideal for a great room or porch
- Perfect for transitional and traditional style settings
- 5 reversible plywood UV-protected blades coated in a grey weathered wood or silver finish with painted nickel accents
- Compatible with a universal light kit (not included)
- Includes a 6-speed full-function handheld remote control with light control capabilities
- Energy-efficient DC motor
- Measures 72-inch diameter by 18-inch height
- Includes one 6-inch down rod to adjust for a variety of ceiling heights
- Certifications/Ratings: ETLus, Damp Location Listed, Title 20
- Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Product Details
General
Battery Capacity | 0.22 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Color | Gray |
Color Generic | Grey |
Compatibility | Remote Control |
Construction Material - Main | Steel |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish |
|
Fan blades finish descriptor | Reversible |
Fan motor speed | 6 Speed, Remote Reverse |
Finish Name | Painted Nickel |
Finish Type | Powder Coat |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle | Transitional |
Mount location | ceiling downrod |
Mounting Type |
|
Mounting for outlet box included | Mounting Bracket |
New Products | No |
Power Source | Hardwired |
Power Source Required? | No |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type |
|
Switch Type | Push button |
Type | Basic |
UPC | 785247248797 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 72 in x 72 in x 18 in |
Fan - Recommended room size | 401 ft² |
Height | 18 in |
Length | 72 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 20.15 lb |
Width | 72 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.54 A |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | ETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 293 CFM/WATT |
EPACTenergy consumption watts | 29 W |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Canada;Mexico |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93140254 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
P250070-152grey-weathered-wood IMG_2598
Please wait, preparing to download your file.