PROG_P250028_081_herodriftwood_PRODIMAGE
PROG_P250028_081_herodriftwood_PRODIMAGE
play
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Lindale Collection 52" Four-Blade Antique Nickel Ceiling Fan

$432.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250028-081

Collection name:

Lindale

Retreat for a little rest and relaxation under the gentle airflow offered by this ceiling fan. A flush mount design anchors four rectangular plywood blades as they attach to the vase-inspired center. The ceiling fan is coated in an antique nickel finish.

  • A flush mount design anchors four rectangular plywood blades as they attach to the vase-inspired center.
  • The ceiling fan is coated in an antique nickel finish.
  • Retreat for a little rest and relaxation under the gentle airflow offered by this ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for mid-century modern, modern, or transitional settings.
  • Measures 52-inch width by 11-3/16-inch height.
  • Light kit available (P2669).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
White Barnwood
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Antique Nickel
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
Switch Type
Push button
Type
Flush-Mount
UPC
785247240814
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 11.18 in
Fan - Recommended room size
400
Height
11.18 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.09 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
12 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
87
EPACTenergy consumption watts
39
JA8
No
Restricted Country and Reason
Canada/Mexico
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93114650

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

P250028-081white-barnwood HT-1055-2(no LK)
PROG_P250028-081white-barnwood_video
HOW TO SELECT THE PERFECT FAN IN 5 STEPS