- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Loring Collection 33" Four-Blade Galvanized Ceiling Fan
Item Added to Your Cart!
Discontinued
Loring Collection 33" Four-Blade Galvanized Ceiling Fan
Discontinued
Loring Collection 33" Four-Blade Galvanized Ceiling Fan
By Progress Lighting
$665.00 USD
$815.76
Outfitted with stylish mixed metal elements, this ceiling fan shows off an industrial-inspired, open-cage design. Four plywood blades rotate within the cage and anchor to a vintage-style base. The fan's stunning aesthetic and its handy remote control are ready to help you and your family stay comfortable and relaxed all year round.
- Outfitted with stylish mixed metal elements, this ceiling fan shows off an industrial-inspired, open-cage design.
- Four plywood blades rotate within the cage and anchor to a vintage-style base.
- The fan's stunning aesthetic and its handy remote control are ready to help you and your family stay comfortable and relaxed all year round.
- Ideal for any living room, great room, or bedroom.
- Perfect for urban industrial and farmhouse settings.
- Measures 32-7/8-inch width by 15-1/4-inch height.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 13.5 ° |
Fan - Blade finish | Matte Black |
Fan - Dual mount | No |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed Remote Control, Manual Reverse |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lamp Type Basic | Indoor |
Lifestyle |
|
Mount location | Ceiling |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 3 Speed Remote Control |
Room Type |
|
Socket Type | na |
Switch Type | Push button |
Type | Caged Flush Mount |
UPC | 785247242412 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 32.875 in x 32.875 in x 15.25 in |
Fan - Recommended room size | 75 |
Height | 15.25 in |
Length | 32.875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 32.85 lb |
Width | 32.875 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 44 |
EPACTenergy consumption watts | 30 |
Energy Efficient | No |
JA8 | No |
Restricted Country and Reason | Mexico |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 3 |
Resource Links
Instruction Sheet Number | 93114640 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
PROG_P250006-141white-barnwood_video
P250006-141white-barnwood
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.