- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Antique Wood
Item Added to Your Cart!
Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Antique Wood
Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Antique Wood
By Progress Lighting
$521.95 USD
Manvel offers modern elegance in a sleek form. This 60-inch ceiling fan with an energy-efficient DC motor is rated for indoor and outdoor applications. Three hand-finished, premium construction ABS blades create a stylish look that makes the ceiling fan an ideal centerpiece for living rooms, great rooms, or an outdoor covered porch. Includes a six-speed full-function remote control. Not compatible with light kits.
- Ideal for a great room, living room, or outdoor covered porch
- Perfect for urban industrial style settings
- 3 hand-finished ABS blades coated in an antique wood finish with antique nickel accents
- Not compatible with light kits
- Includes a 6-speed full-function handheld remote control
- Energy-efficient DC motor
- Measures 60-inch diameter by 11-1/4-inch height
- Includes one 4-1/2-inch down rod to adjust for a variety of ceiling heights
- Certifications/Ratings: ETLus, Damp Location Listed, Title 20
- Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Product Details
General
Battery Capacity | 0.22 Ah |
Battery Type | CR2032 3V Lithium-Metal |
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Compatibility | Remote Control |
Construction Material - Main | Steel |
Fan - Blade Pitch | 13 ° |
Fan - Blade finish | Antique Wood |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Reverse |
Finish Name | Antique Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle | Urban Industrial |
Mount location | ceiling downrod |
Mounting Type |
|
Mounting for outlet box included | Mounting Bracket |
New Products | No |
Power Source | Hardwired |
Power Source Required? | No |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type |
|
Switch Type | Push button |
Type | Basic |
UPC | 785247248841 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 60 in x 60 in x 11.25 in |
Fan - Recommended room size | 401 ft² |
Height | 11.25 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 12.57 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.32 A |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | ETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 310 CFM/WATT |
EPACTenergy consumption watts | 19 W |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Canada;Mexico |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93140252 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
P250069-081 IMG_2647_1
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.