- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Mesilla Collection 60" Five-Blade Gray Weathered Wood/Black Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
Item Added to Your Cart!
Mesilla Collection 60" Five-Blade Gray Weathered Wood/Black Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
Mesilla Collection 60" Five-Blade Gray Weathered Wood/Black Indoor/Outdoor DC Motor Urban Industrial Ceiling Fan
By Progress Lighting
$653.84 USD
Combine form and function with a 60"urban/industrial ceiling fan from the Mesilla Collection. Five expansive ABS blades crafted with a gorgeous gray weathered wood finish rotate around a beautiful flat black center. A 6-speed handheld remote is included. Not light kit compatible.
- Ideal for a living room, bedroom, covered porch, or other favorite outdoor living space
- Perfect for urban industrial style settings
- 5 ABS blades with gorgeous gray weathered wood finish and flat black accents
- Includes all hardware for convenient installation
- 6-speed handheld remote with batteries included and wall bracket for storage
- Energy-efficient quiet DC motor
- Measures 60-inch diameter by 14-1/4-inch height
- Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
- Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
- Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
More Options
Where to Buy
Product Details
General
Battery Capacity | 3 Ah |
Battery Type | AA 1.5V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Black |
Color Generic | Black |
Compatibility | Downrod |
Construction Material - Main | Steel |
Fan - Blade Pitch | 18 ° |
Fan - Blade finish | Grey Weathered Wood |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Reverse |
Finish Name | Flat Black |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle | Urban Industrial |
Mount location | ceiling downrod |
Mounting Type |
|
Mounting for outlet box included | Mounting Plate |
New Products | No |
Operating Temperature | 40 °C |
Power Source | Hardwired |
Power Source Required? | No |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type |
|
Size Type | Large |
Starting Temperature - Minimum | -10 °C |
Switch Type | Push button |
UPC | 785247261024 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 60 in x 60 in x 14.25 in |
Fan - Recommended room size | 400 ft² |
Height | 14.25 in |
Length | 60 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 22.49 lb |
Width | 60 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.6 A |
Frequency Rating | 60 Hz |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | UL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 217 CFM/WATT |
EPACTenergy consumption watts | 23 W |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Canada; Mexico |
Title 20 | Yes |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93153464 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.