- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Olson Collection Five-blade 52" Ceiling Fan with LED Light Kit
Item Added to Your Cart!
Discontinued
Olson Collection Five-blade 52" Ceiling Fan with LED Light Kit
Discontinued
Olson Collection Five-blade 52" Ceiling Fan with LED Light Kit
By Progress Lighting
$149.50 USD
$614.02
The 52 in Olson five-blade ceiling fan features a generously sized etched watermark glass shade and sweeping blades highlighted with metal accents. Two 9W LED lamps are JA8 compliant, offering both form and function with energy and cost-savings benefits. Olson features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light. Graphite finish.
- 52” Olson Collection ceiling fan features five generously sized sweeping reversible blades
- Reversible Walnut and Graphite blades
- Graphite finish
- Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
- Pull chain is chrome
- Add an accessory wall or remote control for added convenience
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Ceiling fan adds form and function – by providing increased air circulation in rooms
- Features Transitional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Light kit features white opal glass
- Two 9W LED lamps are JA8 compliant, offering both form and function with energy and cost-savings benefits
- UL/CUL dry location listed
- Dual ceiling mounting on downrod, or close to ceiling
- A 3/4” x 6” downrod is included. Longer accessory downrods can be ordered separately
- Airflow: CFM*
- Energy consumption: 67 watts*
- Airflow efficiency: 91 cfm/watt*
- * Fan on a downrod
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Fan - Blade Pitch | 13.5 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | Graphite |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Graphite |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | Ceramic |
Style | New Traditional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247230372 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 21.375 in |
Fan - Recommended room size | 400 |
Height | 21.375 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 26.38 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 9 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 72 |
EPACTenergy consumption watts | 69 |
Energy Efficient | No |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 25000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93099652 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.