PROG_P250010_080_herodistressed-ebony_PRODIMAGE
PROG_P250010_080_herodistressed-ebony_PRODIMAGE
play
play
+15
Discontinued
Clearance

Royer Collection 56" Four-Blade Forged Black Ceiling Fan

$259.00 USD
$532.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250010-080

Collection name:

Royer

This ceiling fan offers a charming rustic look ideal for farmhouse-style spaces in need of a fresh breeze. Four plywood blades attach to the fixture's center by finely detailed metal arms. The fan's center is coated in a beautiful black finish to complement your home decor.

  • Four plywood blades attach to the fixture's center by finely detailed metal arms.
  • The fan's center is coated in a beautiful black finish to complement your home decor.
  • This ceiling fan offers a charming rustic look ideal for farmhouse-style spaces in need of a fresh breeze.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 56-inch width by 17-13/16-inch height.
  • Light kit not included.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
  • Black
  • Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Distressed Ebony
  • Matte Black
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Forged Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • New Traditional
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
Switch Type
Push button
Type
  • Standard
  • Standard
UPC
785247240876
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 17.813 in
Fan - Recommended room size
400
Height
17.813 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.06 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
102
EPACTenergy consumption watts
43
JA8
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93114642

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

P250010-080matte-black
Ceiling Fan Installation
PROG_P250010-080matte-black_video
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS