- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Ryne Collection 52" 3-Blade Matte Black LED Transitional Indoor/Outdoor DC Ceiling Fan
Item Added to Your Cart!
Ryne Collection 52" 3-Blade Matte Black LED Transitional Indoor/Outdoor DC Ceiling Fan
Ryne Collection 52" 3-Blade Matte Black LED Transitional Indoor/Outdoor DC Ceiling Fan
By Progress Lighting
$521.95 USD
Enjoy a beautiful ceiling fan at a fantastic price with the Ryne Collection 52-Inch 3-Blade Matte Black LED Transitional Indoor/Outdoor Ceiling Fan. Three slightly curved ABS blades are coated in a beautiful black finish that will complement a variety of living areas. The blades are resistant to warping from environmental conditions and offer a long product lifespan. The fan's downrod and canopy are coated in a black finish to complete the transitional design. A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
- Application: Ideal for any bedroom, living room, great room, or covered porch.
- Style: Perfect for transitional style settings.
- Blades: Three slightly curved ABS blades are coated in a beautiful matte black finish that will complement a variety of living areas. Blades are resistant to warping from environmental conditions.
- Dimensions: Measures 52-inch width by 13.5-inch height.
- Remote: A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone.
- Lighting: For ideal illumination, an integrated LED module light source is included (18w, 3000K, 90 CRI, 1,600 Lumens, dimmable). The light source is covered by a shatterproof white opal shade.
- Accessories: A downrod and canopy are also included. Longer downrods can be ordered separately.
- Certifications: Certifications include cETLus damp location listed, Title 20, Title 24.
- Pairs With: Pairs with a variety of decorative fixtures from Progress Lighting.
- Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Compatibility | Remote Control |
Construction Material - Main | Non-Metallic |
Dimming Protocol |
|
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 30 |
Fan - Blade finish | Black |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Black |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Basic | Solid State |
Lifestyle | Contemporary |
Light Distribution | Down |
Mounting Type | Ceiling Downrod |
Mounting for outlet box included | Yes |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 40 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type | Living Room |
Size Type | Large |
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Standard |
UPC | 785247245437 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 52 in x 52 in x 13.5 in |
Fan - Recommended room size | 400 ft² |
Height | 13.5 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 12.76 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.51 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 204 |
EPACTenergy consumption watts | 28 |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
TM-21 | 50000 |
Title 20 | Yes |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 10 |
Resource Links
Instruction Sheet Number | 93131624 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
P250060-031-30 IMG_0012
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.