- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Shaffer Collection 56" Four-Blade 56" Ceiling Fan
Item Added to Your Cart!
Discontinued
Shaffer Collection 56" Four-Blade 56" Ceiling Fan
Discontinued
Shaffer Collection 56" Four-Blade 56" Ceiling Fan
By Progress Lighting
$182.00 USD
$473.55
The 56” Schaffer four-blade ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing, suitable for modern and urban industrial spaces. The Architectural Bronze ceiling comes with brushed bronze accents. A remote control with batteries is included.
- The 4-blade 56” Shaffer ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing
- Shaffer features reversible Driftwood and Natural Cherry blades
- Rich Architectural Bronze finish with Brushed Bronze accents
- The clean and modern design of the Shaffer is ideal for use in a variety of spaces, including great rooms, bedrooms, offices and other living areas
- Features a dual mount system
- A full function three-speed remote control with batteries is included
- The design is suitable for modern and urban industrial spaces
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- Airflow: 6144 CFM*
- Energy consumption: 67 watts*
- Airflow efficiency: 91 cfm/watt*
- * Fan on a downrod
- A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
- UL dry location listed
- Manual reverse Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Fan - Blade Pitch | 13.5 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Remote Control Reverse |
Finish Name | Architectural Bronze |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | 3 Speed Remote Control |
Room Type |
|
Style | Mid-Century Modern |
Switch Type | Push button |
Type | Standard |
UPC | 785247230273 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 56 in x 56 in x 16.25 in |
Fan - Recommended room size | 400 |
Height | 16.25 in |
Length | 56 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 21.9 lb |
Width | 56 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 91 |
EPACTenergy consumption watts | 67 |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 15 |
Resource Links
Instruction Sheet Number | 93099657 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.