PROG_P250071_31M_hero_PRODIMAGE
PROG_P250071_31M_hero_PRODIMAGE
play
360 View
play
+9

Spicer Collection 54" Three-Blade Antique Black/Matte Black Indoor/Outdoor DC Motor Contemporary Ceiling Fan

$523.16 USD

Brand:

Progress Lighting

Catalog ID:

P250071-31M

Collection name:

Spicer

Embrace a unique and stylish 54" ceiling fan from the Spicer Collection. Three curved ABS blades with an antique black finish rotate around a classic low profile matte black center for a contemporary design that will find a home in a variety of indoor and outdoor living spaces. Energy-efficient DC motor provides added cost savings. Not light kit compatible.

  • Ideal for a bedroom, living room, or favorite covered outdoor spaces
  • Perfect for contemporary style settings
  • 3 curved ABS blades with an antique black finish and classic matte black accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 54-inch diameter by 11-1/2-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity
3 Ah
Battery Type
AA 1.5V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Compatibility
Downrod
Construction Material - Main
Steel
Fan - Blade finish
Antique Black
Fan - Blade Pitch
28 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Contemporary
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Plate
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Operating Temperature
40 °C
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Bedroom
  • Living Room
Size Type
Large
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
UPC
785247261055
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
54 in x 54 in x 11.5 in
Fan - Recommended room size
400 ft²
Height
11.5 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
13.45 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.6 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
158 CFM/WATT
EPACTenergy consumption watts
22 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada; Mexico
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153460

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

FA0108 Remote Pairing
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS