- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Springer Collection 52-Inch Antique Nickel 12-Blade DC Motor Windmill Ceiling Fan
Item Added to Your Cart!
Springer Collection 52-Inch Antique Nickel 12-Blade DC Motor Windmill Ceiling Fan
Springer Collection 52-Inch Antique Nickel 12-Blade DC Motor Windmill Ceiling Fan
By Progress Lighting
$1,045.00 USD
Relax under the refreshing breeze of the Springer Collection 52-Inch 12-Blade White Barnwood DC Motor Farmhouse Windmill Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces. 12 sweeping blades are coated in a white barnwood finish for rustic flair.
- APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
- STYLES: Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces.
- BLADES: 12 sweeping blades are coated in a white barnwood finish for rustic flair.
- DIMENSIONS: Measures 52-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
- REMOTE CONTROL/CANOPY: A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 module to make the fan WiFi compatible. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
- BULBS: Light kit available P260000-081-WB.
- MOTOR: Experience energy-efficient savings with the fan's cutting-edge DC motor.
- CERTIFICATIONS: Title 20, cETLus, and Dry Location Listed.
- PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
- WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Gray |
Color Generic | Grey |
Compatibility | Remote Control |
Construction Material - Main | Steel |
Fan - Blade Pitch | 22 ° |
Fan - Blade finish | White Barnwood |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Reverse |
Finish Name | Antique Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle | Farmhouse |
Mount location | ceiling downrod |
Mounting Type |
|
Mounting for outlet box included | Mounting Bracket |
New Products | No |
Number of Lamps | 0 |
Number of Lamps Total | 0 |
Power Source | Hardwired |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type | Living Room |
Size Type | Medium |
Switch Type | Push button |
Type | Windmill |
UPC | 785247250059 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 17.375 in |
Fan - Recommended room size | 360 ft² |
Height | 17.375 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 37.07 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.42 A |
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 245 |
EPACTenergy consumption watts | 19 |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 20 |
Resource Links
Instruction Sheet Number | 93138704 |
Resources and Downloads
Specifications
Literature
Installation/Instruction Manual (IOM)
Certifications
Videos
P250065-081 IMG_7581
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
360° AR Enabled Model
Finish Images
Please wait, preparing to download your file.