text.skipToContent text.skipToNavigation

Springer Collection 52-Inch Matte Black 12-Blade DC Motor Windmill Ceiling Fan

By Progress Lighting 

Collection Name:  Springer

Catalog ID: P250065-31M

By Progress Lighting
$976.58 USD
Collection Name:  Springer
Catalog ID:  P250065-31M
Relax under the refreshing breeze of the Springer Collection 52-Inch 12-Blade Rustic Charcoal DC Motor Farmhouse Windmill Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces. 12 sweeping blades are coated in a rustic charcoal finish for rustic flair.
  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces.
  • BLADES: 12 sweeping blades are coated in a rustic charcoal finish for rustic flair.
  • DIMENSIONS: Measures 52-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 module to make the fan WiFi-compatible. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Light kit available P260000-31M-WB.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge DC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.055 Ah
Battery Type A23 12V Alkaline
Can be mounted up or down No
Color Black
Color Generic Black
Compatibility Remote Control
Construction Material - Main Steel
Fan - Blade Pitch 22 °
Fan - Blade finish Rustic Charcoal
Fan blades finish descriptor No
Fan motor speed 6 Speed, Remote Reverse
Finish Name Matte Black
Finish Type Baked Powder Epoxy/Polyester Finish
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle Farmhouse
Mount location ceiling downrod
Mounting Type
  • Ceiling Sloped
  • Ceiling Downrod
Mounting for outlet box included Mounting Bracket
New Products No
Number of Lamps 0
Number of Lamps Total 0
Power Source Hardwired
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type Living Room
Size Type Medium
Switch Type Push button
Type Windmill
UPC 785247250035
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 52 in x 52 in x 17.375 in
Fan - Recommended room size 360 ft²
Height 17.375 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 37.07 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.42 A
Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 245
EPACTenergy consumption watts 19
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 20

Resource Links

Instruction Sheet Number 93138704

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS