PROG_P250000_31M_hero_PRODIMAGE
PROG_P250000_31M_hero_PRODIMAGE
play
360 View
play
+10

Springer Collection 60-Inch 12-Blade Matte Black DC Motor Farmhouse Windmill Ceiling Fan

$1,174.69 USD

Brand:

Progress Lighting

Catalog ID:

P250000-31M

Collection name:

Springer

Relax under the refreshing breeze of the Springer Collection 60-Inch 12-Blade Rustic Charcoal DC Motor Farmhouse Windmill Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces. 12 sweeping blades are coated in a rustic charcoal finish for rustic flair. Measures 60-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately. A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees). Experience energy-efficient savings with the fan's cutting-edge DC motor. Certifications: Title 20, cETLus, and Dry Location Listed. Pairs with a variety of Progress Lighting fixtures. Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces.
  • BLADES: 12 sweeping blades are coated in a rustic charcoal finish for rustic flair.
  • DIMENSIONS: Measures 60-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge DC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Black
Color Generic
Black
Compatibility
Remote Control
Construction Material - Main
Steel
Fan - Blade finish
Rustic Charcoal
Fan - Blade Pitch
22 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Matte Black
Finish Type
Powder Coat
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Farmhouse
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Number of Lamps
0
Number of Lamps Total
0
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Living Room
Size Type
Large
Switch Type
Push button
Type
Windmill
UPC
785247250066
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 17.375 in
Fan - Recommended room size
401 ft²
Height
17.375 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
35.5 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.45 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
206 CFM/WATT
EPACTenergy consumption watts
30 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93099663

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787TB Remote Pairing Video
play
P250000-31M IMG_7569
play
Springer Installation

3D AR Model