text.skipToContent text.skipToNavigation

Teasley Collection 56" Five-Blade Ceiling Fan With Glass Shades

by Progress Lighting 

Collection Name:  Teasley

Catalog ID: P250004-129

Featuring coastal influences and farmhouse charm, the Teasley 56” five-blade ceiling fan is suitable for a variety of interior settings. Clear seeded bell-shaped glass shades highlights the Architectural Bronze finish. Three LED lamps are included, offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings.

  • The Teasley 56” 5-blade ceiling fan is suitable for a variety of interior settings
  • Reversible Distressed Walnut and American Walnut blades
  • Rich Architectural Bronze finish with Brushed Bronze accents
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Clear seeded bell-shaped glass shades including three 2700K dimmable vintage LED lamps, offering 2400 lumens (source)
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • Pull chain is Brass
  • Add an accessory wall or remote control for added convenience
  • Ideal for Traditional, Transitional and Farmhouse settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings
  • Airflow: 5479 CFM*
  • Energy consumption: 75 watts (excluding lights)*
  • Airflow efficiency: 76 cfm/watt*
  • * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Teasley offers energy efficiency and cost savings benefits for the home
  • UL dry location listed
  • Limited Lifetime Warranty

$452.98 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 80 CRI
Color Temperature 2700 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Fan - Blade Pitch 12.5 °
Fan - Blade finish
  • Distressed Walnut
  • American Walnut
Fan - Dual mount No
Fan - Fob finsh Walnut
Fan - Pull Chain finish Brass
Fan blades finish descriptor reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Standard
Glass Clear Seeded
Lamp Included Yes
Lamp Shape ST19
Lamp Type ST19
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Farmhouse
  • Luxe
Mount location Ceiling
Mounting for outlet box included bracket
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Ceramic
Style Farmhouse
Switch Type Pullchain
UPC 785247230495
Warranty Length Limited Lifetime warranty

Dimensions

Fan - Recommended room size 400
Height 22.5 in
Note Weight of fixture exceeds NEC limits No
Weight 24.65 lb
Width 56 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 7 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 76
EPACTenergy consumption watts 75
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
TM-21 15000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)