text.skipToContent text.skipToNavigation

20" Fluorescent Cloud One-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Round Clouds

Catalog ID: P7309-60

This simple close-to-ceiling light from Progress Lighting is a great choice for minimalist design. The recessed chassis is hidden by the gently contoured white acrylic dome. This light uses two 72-watt fluorescent bulbs for energy-efficient illumination. One-light close to ceiling with white contoured acrylic clouds that float off the ceiling. Wall or ceiling mount.

  • White contoured acrylic clouds float off the ceiling.
  • White finish.
  • White acrylic diffuser.
  • Regressed white chassis.
  • Twist on installation.
  • Wall or ceiling mount with standard 120V HPF ballasts.
  • Requires two (2) bulbs, (1) 32-watt and (1) 40-watt bullbs (not included).
  • Measures 4.5 inches high x 20 inches wide x 20 inches deep.
  • UL Listed.

$265.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type FC12T9
Lamp Type 2nd FC16T9
Lamp Type Actual T9 Circline
Lamp Type Basic circline fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included housing
New Products No
Number of Lamps 1
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main 4-pin circline
Socket Type lamp holders
Socket type material plastic
Style
  • Modern
  • Transitional
UPC 785247730919
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.5 lb
Height 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7.5 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 32 W
Lamp Wattage 2nd 40 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads