text.skipToContent text.skipToNavigation

5-1/2" LED Low Profile Surface Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P8107-3130K9

The P8107 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8107 is wet located and is a cost effective solution for fire rated application. The P8107 features a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Black finish.

  • Black finish
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap-in installation for J-Box.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box.
  • Lumen output and distribution comparable to a 65W incandescent lamp.
  • Requires a minimum 2" deep J-Box.
  • 813 lumens (delivered).
  • 3000K, 90+ CRI.

$52.47 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Finish Name Black
Finish Type painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Socket Base Type - Main LED
Spacing 1.12
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247199723
Warranty Length 5 year warranty

Dimensions

Diameter - Inside 3.668 in
Diameter - Outside 5.5 in
Gross Weight with Packaging 1 lb
Height 0.75 in
Length - Installed 2.629 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht.
Weight 1 lb
Width 5.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.11 A
Frequency Rating 50/60 Hz
Lamp Wattage 12.4 W
Lumens Per Watt 65.5 Lum/Watt
Voltage Rating 120 V
Wattage 13 W

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads