PROG_P810015_030-30_hero_PRODIMAGE
PROG_P810015_030-30_hero_PRODIMAGE
PROG_Everlume_COLLECTION_7W_x_1.0625H_GeneralLit
PROG_P810015_030_30_detail1_PRODIMAGE
+5
PROG_edgelit_info_detailshot

Everlume Collection 7" Edgelit LED Surface Mount

$68.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810015-030-30

Collection name:

Everlume

EVERLUME Edgelit technology provides a large glare free, bright, and evenly illuminated surface for a variety of applications for both residential and commercial settings. Offering a very slim profile, the LED Edgelit flush mount is available in three sizes. The 7" fixture gives 1056 lumens (delivered), 90CRI and is 3000K. The integrated driver does not recess into junction box, allowing for easy install in 4" octoganal, 4" round PVC and 4-1/2" ceiling pan junction boxes. This fixture is wet location listed and offers a 50,000 hour LED life.

  • 7 " EVERLUME Edgelit flush mount with LED technology 3,000K, 90 CRI, 1056 lumens (delivered)
  • Simple installation to steel mounting plate
  • Light weight non-conductive polycarbonate luminaire construction
  • Polycarbonate diffuser controls glare and provides an evenly illuminated surface
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box, 4" round PVC j-box and single gang switch boxes
  • Can be mounted on ceiling or wall
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2016 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Polycarbonate
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
1056 lm
LM-79 Lumens per Watt
70.4 Lum/Watt
Lumens
1056 lm
Mount location
Wall or Ceiling
Mounting for outlet box included
Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30 ºC
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
Integrated
Spacing
1.25
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247232178
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7 in x 7 in x 1.0625 in
Height
1.0625 in
Length
7 in
Weight
1.06 lb
Width
7 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.128 A
Frequency Rating
60 Hz
Lamp Wattage
15 W
Lumens Per Watt
70.4
Power Factor
0.968
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54,000

Logistics

Carton Quantity
6
Pallet Quantity
924

Resources

Instruction Sheet Number
93102534