PROG_P350096_134_PRODIMAGE
PROG_P350096_134_PRODIMAGE
PROG_Anjoux_ctc_detail_3_detailshot
PROG_Anjoux_ctc_detail_detailshot
PROG_Anjoux_ctc_detail_2_detailshot
Discontinued
Clearance

Anjoux Collection 16" Flush Mount

$53.63 USD
$199.32 USD

Brand:

Progress Lighting

Catalog ID:

P350096-134

Collection name:

Anjoux

The five-light close-to-ceiling fixture in the Anjoux Collection is a perfect statement piece for a wide range of design spaces including, foyers, hallways, living rooms, and bedrooms. The fixture is adorned by elegant beads and crystal finials in a Silver Ridge finish with Polished Chrome accents.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces
  • A distinctive collection with casual crystal details
  • Popular Silver Ridge finish
  • Uses five 60-watt max. candelabra base bulbs (sold separately)
  • Recommend Progress Lighting's F4B10DLED927/JA8 B10 LED filament bulb
  • Flush mount version emulates cascading teardrop crystal accents
  • A natural choice for closets, hallways and smaller areas within the home.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Flush-Mount
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Flush-Mount
UPC
785247219599
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 14 in
Height
14 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.36 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93084736

Resources and downloads