text.skipToContent text.skipToNavigation

Archie Collection Two-Light 11-3/8" Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Archie

Catalog ID: P2334-163

Integrate vintage flavor in farmhouse and traditional settings with the Archie two-light semi-flush convertible. A cross-patterned, double-prismatic glass shade adds gorgeous texture to the piece’s functional illumination as it brightens a bedroom, dining room, hallway, or any living area where ambient light is needed. This two-light semi flush can be mounted to ceiling or chain mounted for a variety of locations.

  • Perfect for in a bedroom, foyer, hallway, or any living area where a glowing, ambient light is desired
  • The vintage charm makes it ideal for farmhouse and traditional settings
  • A cross-patterned, double-prismatic glass shade adds visual texture while providing functional illumination
  • Semi-flush convertible ceiling fixture with vintage metal detailing, strap, and knob
  • Finished in a stunning, muted Vintage Brass
  • Measures 12-3/8 in diameter X 11-3/8 in height, Overall height with chain 48-1/2 in, wire 120 in
  • Uses two 100-watt max medium bulbs, including LED equivalents, that are sold separately
  • Installation instructions and mounting hardware are included
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$189.42 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Brass
Color Generic brass
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Semi-Flush Convertible
Glass Clear Double Prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location ceiling
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Farmhouse
  • Transitional
UPC 785247232826
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.375 in x 12.375 in x 11.375 in
Height 11.375 in
Length 12.375 in
Length - Installed 48.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.06 lb
Width 12.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)