text.skipToContent text.skipToNavigation

Archie Collection Two-Light 12-3/8" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Archie

Catalog ID: P3740-163

The Archie Collection two-light flush mount claims its place in farmhouse and traditional settings with its vintage taste and nod to industrial style. The cross-patterned, double-prismatic glass shade is grounded by the vintage brass finished frame and decorative knob, making it ideal for lighting a bedroom, dining room, hallway, or other living area.

  • Ideal for in a bedroom, dining room, hallway, or any living area for a glowing, ambient light
  • With its vintage charm, the fixture is ideal for farmhouse and traditional settings
  • A cross-patterned, double-prismatic glass shade adds visual texture while providing functional illumination
  • Flush mount ceiling fixture with vintage metal detailing
  • Finished in a stunning, muted Vintage Brass
  • Measures 12-3/8 in diameter X 6-1/4 in height
  • Uses two 75-watt max medium base bulbs, including the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$163.13 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Brass
Color Generic brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear double prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Farmhouse
  • Transitional
UPC 785247232819
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.375 in x 12.375 in x 6.25 in
Gross Weight with Packaging 10 lb
Height 6.25 in
Length 12.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6.93 lb
Width 12.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads