PROG_P350085_015-30_PRODIMAGE
PROG_P350085_015-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Flush_Mount_Options_Info-Graphic

Bezel Collection 10" LED Flush Mount

$142.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350085-015-30

Collection name:

Bezel LED

Featuring a sleek and slim appearance, Bezel LED is an architectural series of flush mount options. Etched white glass is accented by a metal trim in a metallic finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect. 10" LED Flush Mount. Polished Chrome finish.

  • Features a sleek and slim appearance inspired by architectural design
  • One light LED flush mount
  • Popular Polished Chrome finish
  • Etched white glass is accented by a metal trim in a metallic finish
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • 1276 lumens, 73 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
LM-79 Lumens
659 lm
LM-79 Lumens per Watt
38.1 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Modern
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247220922
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 3.5 in
Height
3.5 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.83 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
38.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93088854