PROG_P350087_009-30_PRODIMAGE
PROG_P350087_009-30_PRODIMAGE
PROG_P350087_009-30_glass_PRODIMAGE
PROG_P350087_009-30_detail_PRODIMAGE
PROG_Integrated_LED_info-Graphic
Discontinued
Clearance

Bezel LED Collection One-Light 16" LED Flush Mount

$71.50 USD
$252.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350087-009-30

Collection name:

Bezel LED

Featuring a sleek and slim appearance, the 16in. flush mount from the Bezel LED Collection is an architectural flush mount. Etched white glass is accented by a metal trim in a Brushed Nickel finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect.

  • Features a sleek and slim appearance inspired by architectural design
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • Fits seamlessly within Modern, Traditional and Transitional interiors
  • Sophisticated Brushed Nickel finish
  • Measured 16in diameter x 4-3/4in ht.
  • Contains one 26W LED Module 1,142 lumens - 44 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • ENERGY STAR certified
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Category General
Flush Mount
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
LM-79 Lumens
1142 lm
LM-79 Lumens per Watt
43.7 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
Module
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • New Traditional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247226191
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 4.75 in
Height
4.75 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.93 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
26 W
Lumens Per Watt
43.7 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93088854