PROG_P350107_020_PRODIMAGE
PROG_P350107_020_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_CliftonHeights_AB_GeneralLit
PROG_pl_lumens_chart
+1
PROG_Flush_Mount_Options_Info-Graphic

Clifton Heights Collection 12-3/4" Two-Light Semi-Flush

$145.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350107-020

Collection name:

Clifton Heights

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. An Antique Bronze finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Two-Light Semi-Flush.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched square glass
  • Antique Bronze finish
  • 2-light semi-flush fixture that can be mounted semi-flush to ceiling or chain hung
  • Uses 2, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 12 3/4" W x 11" H
  • Dry location listed
  • Close-to-ceiling lights are natural choices for closets, hallways, and small rooms
  • Semi-flush fixtures are good choices to brighten an entire room - ideal for ambient or general illumination
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type
E26
Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Semi-Flush
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
plate
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
Craftsman
Type
Semi-Flush
UPC
785247220618
Warranty Length
1-year limited warranty

Dimensions

Dimensions
12.75 in x 12.75 in x 11 in
Height
11 in
Length
12.75 in
Weight
9.35 lb
Width
12.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93089178