PROG_P350203-31M_heroHanging_PRODIMAGE
PROG_P350203-31M_heroHanging_PRODIMAGE
PROG_P350203-31M-Detail_013_PRODIMAGE
PROG_P350203-31M_ctc-or-hanging
+4
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Lowery Collection Three-Light Matte Black Industrial Luxe Semi-Flush Mount with Aged Silver Leaf Accent

$484.00 USD

Brand:

Progress Lighting

Catalog ID:

P350203-31M

Collection name:

Lowery

Raise the bar on contemporary design with Lowery. Layered rectangular shields coated in a matte black iron finish are artistically combined with distressed antique silver leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective illumination that highlights the beautiful contrast between light and dark. Lowery delivers a stately ambient light to breakfast nooks, bedrooms, halls and foyers in luxe industrial, contemporary and rustic modern settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Industrial Luxe
  • Rustic Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Round Mounting Plate
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Breakfast Nook
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Sub Brand
Design Series
UPC
785247253586
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19 in x 19 in x 12.125 in
Height
12.125 in
Height Alt
15.37 in
Length
19 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
20.06 lb
Width
19 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93130212