PROG_P350203_031_heroctc_PRODIMAGE
PROG_P350203_031_heroctc_PRODIMAGE
PROG_P350203_031_herohanging-w-canopy_PRODIMAGE
PROG_P350203_031_herohanging_PRODIMAGE
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Lowery Collection Three-Light Textured Black Industrial Luxe Semi-Flush Mount with Distressed Gold Leaf Accent

$446.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350203-031

Collection name:

Lowery

Raise the bar on contemporary design with the Lowery Collection 3-Light Black/Distressed Gold Modern Semi-Flush Mount Convertible Ceiling Light. Layered rectangular shields coated in a textured black iron finish are artistically combined with distressed gold leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective light that highlights the beautiful contrast between light and dark.

  • Raise the bar on contemporary design with the Lowery Collection Pendant Light that accents any foyer, dining room, kitchen, breakfast nook, entryway, living room, or sitting room with a distinct artistic flair
  • The fixture's lustrous accents will enhance luxe industrial, rustic modern and contemporary settings with its stately, chic, and bold design
  • The light is coated with a textured black finish, emphasizing the distressed gold leaf panels that accent the fixture's frame
  • A layered industrial surround artistically combined with distressed gold leaf panels against the light's black frame allows a contrasting light from the glowing light source within
  • This product can be mounted to the ceiling as a semi-flush and includes one 6 in. and four 12 in. stems for hanging as a pendant.
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 19 in. diameter by 15.37 in. height
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Contemporary
  • Modern Mountain
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain/Semi-Flush
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247247011
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19 in x 19 in x 12.125 in
Height
12.125 in
Height Alt
15.37 in
Length
19 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
16.88 lb
Width
19 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93130212