- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Mount
- Edgelit
- Everlume Collection Brushed Nickel 18" Edgelit Round Trim Ring
Item Added to Your Cart!
Everlume Collection Brushed Nickel 18" Edgelit Round Trim Ring
By Progress Lighting
Collection Name: Everlume
Catalog ID: P860052-009
Everlume Collection Brushed Nickel 18" Edgelit Round Trim Ring
By Progress Lighting
$58.19 USD
Collection Name:
Everlume
Catalog ID:
P860052-009
You'll never have to sacrifice function for style with this Edgelit round trim ring. The ring is coated in a sleek brushed nickel finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.
- Easy to install in both residential and commercial settings.
- The accessory fuses both form and function into one versatile design.
- Features a brushed nickel finish for a modern aesthetic.
- Excellent for use in closets, hallways, stairways, or kitchens.
- Perfect for transitional, modern, contemporary, or luxury settings.
- Measures 18-inch width by 1.1-inch height.
- Weighs 1.28lbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Accessory |
Lamp Included | No |
Lamp Type Basic | Accessories |
Mount location | Cover fixture |
New Products | No |
Photocell | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Type | Flush-Mount Accessory |
UPC | 785247242528 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 18 in x 18 in x 1.125 in |
Height | 1.125 in |
Length | 18 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.82 lb |
Width | 18 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 12 |
Pallet Quantity | 144 |
Resource Links
Instruction Sheet Number | 93115616 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.