PROG_P810017_030-30_PRODIMAGE
PROG_P810017_030-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_edgelit_info_detailshot
+4
PROG_LED_CRI_ColorTemp_Info-Graphic

Everlume Collection 14" Edgelit Surface Mount

$125.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810017-030-30

Collection name:

Everlume

The P810017 Edgelit Flush Mount delivers a solution for both residential and commercial markets. The Edgelit technology provides a bright and evenly illuminated surface in a very slim profile. The integrated LED power supply does not protrude into the junction box, allowing for compatibility to 4" octagonal, 4" round shallow and 4" round PVC junction boxes. This surface mounted luminaire measures 14" in diameter with an overall height of 1". In addition, the P810017 is wet location rated, Title 24 – JA8 – 2016 listed, ENERGY STAR listed and is a cost effective solution for fire rated applications (when installed onto a fire rated junction box). The P810017 luminaire combines modern aesthetic, new technology, performance, cost and safety benefits.

  • Simple installation to steel mounting plate
  • Light weight polycarbonate luminaire construction
  • PMMA diffuser controls glare and provides an evenly illuminated surface
  • 1725 lumens (delivered), 90CRI, 3000K
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes)
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2016 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

Product details

General

Can be mounted up or down
No
Category General
Flush Mount
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum/Plastic
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
White
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
LM-79 Lumens
1725 lm
LM-79 Lumens per Watt
88 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Closets
  • Pantry
  • Bedroom
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main
Integrated
Spacing
1.24
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247225897
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 1.125 in
Height
1.125 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.1 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.168 A
Frequency Rating
60 Hz
Lamp Wattage
19.5 W
Lumens Per Watt
88 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
4
Pallet Quantity
216

Resources

Instruction Sheet Number
93097173