text.skipToContent text.skipToNavigation

Fleurette Collection Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Fleurette

Catalog ID: P350115-151

Inspired by the charm of a European countryside, Fleurette is ideal for Farmhouse and Transitional spaces. Its design features a striking juxtaposition of the rustic and the sophisticated. Glass ornaments adorn curved arms that create an elegant interior frame. The three-light semi-flush convertible foyer fixture is finished in Cottage White and is embraced by an outer open frame in Gilded Pewter.

  • Shabby chic lovers will gravitate toward this charming fixture, which riffs on both European-country and industrial themes
  • The three-light semi-flush convertible light is ideal for entries, hallways, and small rooms
  • The three-light cluster is surrounded by a pewter frame and adorned with ornamental drops
  • The design naturally lends itself to Farmhouse and Transitional spaces
  • Cottage White finish framed within a cage of Gilded Pewter
  • Measures 15 7/8in diameter x 19 5/8in
  • Includes ceiling-mount and hanging hardware
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$274.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Semi-Flush
Chain Qty 1
Chain gauge 9
Color White
Color Generic white
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Cottage White
Finish Type painted
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Transitional
UPC 785247227020
Warranty Length 1 year warranty

Dimensions

Height 15.875 in
Length - Installed 53.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.17 lb
Width 15.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads