PROG_P3739_09_PRODIMAGE
PROG_P3739_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_P3739_09_shade_PRODIMAGE
+3
PROG_Arden_Brushed_Nickel_GeneralLit

Arden Collection Two-Light 14" Flush Mount

$110.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3739-09

Collection name:

Arden

The two-light flush mount from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This transitional style fixture is finished in Brushed Nickel.

  • This flush mount light fixture from the Arden Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Drum shade design is ideal for rustic, modern farmhouse and transitional settings
  • Summer linen shade with an etched glass diffuser for a soft glow of light
  • Soft brushed nickel accents completement the drum shade
  • Measures: 14 in x 14 in x 6.625 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Fabric
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Flush-Mount
UPC
785247197118
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 6.625 in
Gross Weight with Packaging
3.63 lb
Height
6.625 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.68 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93063523