text.skipToContent text.skipToNavigation

Barlowe Collection Two-Light Stainless Steel and Clear Seeded Glass Farmhouse Style Flush Mount Ceiling Light

By Progress Lighting 

Collection Name:  Barlowe

Catalog ID: P550069-135

By Progress Lighting
$165.00 USD
Collection Name:  Barlowe
Catalog ID:  P550069-135
Transform your home into a warm and cozy retreat with the Barlowe Collection 2-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Flush Mount Ceiling Light. A rustic cross-brace design decorates the charming square silhouette coated in a crisp stainless steel finish. Light sources glow through clear seeded glass panes add an extra pop of rustic personality.
  • Application: Transform your home into a warm and cozy retreat with the Barlowe Collection 2-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse, coastal, and transitional style settings.
  • Finish: A rustic cross-brace design decorates the charming square silhouette coated in a crisp stainless steel finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow through clear seeded glass panes add an extra pop of rustic personality.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 11-inch length by 11-1/2-inch width by 5-1/2-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Plated
Fixture Type Outdoor Ceiling Mount
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Coastal
  • Transitional
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling Flush
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Patio
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush-Mount
UPC 785247245833
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11.5 in x 11 in x 5.5 in
Height 5.5 in
Length 11.5 in
Note Weight of fixture exceeds NEC limits No
Weight 6.48 lb
Width 11 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed CSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 42

Resource Links

Instruction Sheet Number 93116903

Resources and Downloads