text.skipToContent text.skipToNavigation

Briarwood Collection Two-Light Galvanized and Bleached Oak Farmhouse Style Flush Mount Ceiling Light

By Progress Lighting 

Collection Name:  Briarwood

Catalog ID: P350039-141

By Progress Lighting
$106.48 USD
Collection Name:  Briarwood
Catalog ID:  P350039-141
Create a cozy home with the Briarwood Collection 2-Light Bleached Oak Farmhouse Flush Mount Ceiling Light. Light sources exude a comforting country glow as they peak through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a rustic bleached oak finish accented by a galvanized plate on top of the structure infuses the ceiling light with charming country character.
  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: A faux-wood frame coated in a rustic bleached oak finish accented by a galvanized plate on top of the structure infuses the ceiling light with charming country character.
  • Materials: Constructed from steel to ensure long product lifespan.
  • Glass: Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch width by 6-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Durrell and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Galvanized
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Flush-Mount
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling Flush
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush mount light
UPC 785247247356
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12 in x 12 in x 6 in
Height 6 in
Length 12 in
Note Weight of fixture exceeds NEC limits No
Weight 3.85 lb
Width 12 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 36

Resource Links

Instruction Sheet Number 93076410

Resources and Downloads