PROG_P350169_143_heroincandescent_PRODIMAGE
PROG_P350169_143_heroincandescent_PRODIMAGE
PROG_P350169-143_detail-montage
PROG_PL_1595_10.28.20_JAN_2021_New_Collections_Gulliver_Graphite_GeneralLit
+2
PROG_pl_lumens_chart

Gulliver Collection Two-Light Graphite and Weathered Gray Farmhouse Style Flush Mount Ceiling Light

$141.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350169-143

Collection name:

Gulliver

Cultivate an up-to-date country charm with the Gulliver Collection 2-Light Weathered Gray Farmhouse Flush Mount Ceiling Light. Light sources exude a comforting country glow as they peek through the circular bands of the open-cage design. The circular bands are constructed from a faux-wood coated in a weathered gray finish accented by graphite ceiling plate and metal details for perfect modern rustic character.

  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: The circular bands are constructed from a faux-wood coated in a weathered gray finish accented by a graphite ceiling plate and metal details for perfect modern rustic character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass: Light sources exude a comforting country glow as they peek through the circular bands of the open-cage design.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 14.37-inch width by 6.5-inch height.
  • Certifications: cETLus damp location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Briarwood, Mast, and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Flush-Mount
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Coastal
  • Urban Industrial
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Flush mount light
UPC
785247244294
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.37 in x 14.37 in x 6.5 in
Height
6.5 in
Length
14.37 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
14.37 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93116916