text.skipToContent text.skipToNavigation

Hansford Collection One-light 10" Flush Mount

by Progress Lighting 

Collection Name:  Hansford

Catalog ID: P350046-104

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in an antique bronze and brass combination finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The one-light The one-light flush mount is ideal for bedrooms, bathrooms, hallways and closets.

  • Hansford features a clear, spherical shade.
  • Shade has a pleasing familiarity paired with vintage style metal fittings
  • Features elegance and simplicity of nostalgic styles
  • Polished Nickel finish.

$74.58 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear
Lamp Included No
Lamp Type A Lamp
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
UPC 785247212002
Warranty Length 1-year Limited Warranty

Dimensions

Height 12.625 in
Note Weight of fixture exceeds NEC limits No
Weight 4.75 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads