text.skipToContent text.skipToNavigation

Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Flush Mount Ceiling Light

By Progress Lighting 

Collection Name:  Hedgerow

Catalog ID: P350197-175

By Progress Lighting
$148.50 USD
Collection Name:  Hedgerow
Catalog ID:  P350197-175
Experience the perfect blend of farmhouse character and urban sophistication with the Hedgegrow Collection 1-Light Aged Oak Farmhouse Flush Mount Ceiling Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with golden distressed brass accents that elevates the typically farmhouse aesthetic. The light source peeks through the windowpane design for an overall lighter look and feel.
  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 1-Light Aged Oak Farmhouse Flush Mount Ceiling Light ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with golden distressed brass accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: The light source peeks through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-3/8-inch width by 8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Terrazzo, Rushton, and Lockhart collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Distressed Brass
Finish Type Painted
Fixture Type Flush-Mount
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling Flush
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush-Mount
UPC 785247247561
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 10.375 in x 10.375 in x 8 in
Height 8 in
Length 10.375 in
Note Weight of fixture exceeds NEC limits No
Weight 4.1 lb
Width 10.375 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 45

Resource Links

Instruction Sheet Number 93124018

Resources and Downloads