text.skipToContent text.skipToNavigation

Judson Collection 11" Flush Mount

by Progress Lighting 

Collection Name:  Judson

Catalog ID: P350074-104

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. One-light flush mount in an Polished Nickel finish.

  • Judson provides the perfect complement to farmhouse or coastal-inspired homes
  • Metal fittings add distinction to complete the vintage look
  • Uses one 75-watt medium base bulb (included)
  • Popular Polished Nickel finish
  • Features a timeless clear schoolhouse-style globe
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors
  • Shop the complete Judson collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$110.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
UPC 785247216765
Warranty Length 1-year Limited Warranty

Dimensions

Height 12 in
Note Weight of fixture exceeds NEC limits No
Weight 3.65 lb
Width 11 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads