text.skipToContent text.skipToNavigation

Landree Collection 16" Three-light Flush Mount

by Progress Lighting 

Collection Name:  Landree

Catalog ID: P350132-134

The Landree Collection's Silver Ridge geometric frame is designed to dramatically surround a white silk shade, presenting depth, dimension and beauty to this three-light flush mount. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • A white silk shade on the three-light flush mount fixture highlights the metal frame
  • Close-to-ceiling lights like this semi-flush convertible are natural choices for bathrooms, bedrooms, dens, hallways and other small rooms
  • An excellent choice for Modern and Luxury interiors
  • Pearly Silver Ridge finish with Polished Nickel accents
  • Measures 16in diameter x 6 5/8in ht.
  • Uses three 60-watt max. medium base bulbs or LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$305.80 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Flush Mount
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Flush-Mount
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location Flush-Mount
Mounting for outlet box included plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247228645
Warranty Length 1-year Limited Warranty

Dimensions

Height 6.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.64 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes