text.skipToContent text.skipToNavigation

Round Cloud CFL Three-Light 14" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Round Clouds

Catalog ID: P3637-30WB

Three-light close-to-ceiling fixture with a White acrylic diffuser and a White finish.

  • White finish.
  • White acrylic diffuser.

$180.51 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type Painted
Glass White
Lamp Included Yes
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle Transitional
Mount location Flush-Mount
Mounting Type ceiling flush
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main GU24
Socket Type sockets
Socket type material plastic
Style Transitional
UPC 785247177226
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5 lb
Height 3.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads