text.skipToContent text.skipToNavigation

Rushton Collection Two-Light Graphite and Clear Glass Industrial Style Flush Mount Ceiling Light

By Progress Lighting 

Collection Name:  Rushton

Catalog ID: P350205-143

By Progress Lighting
$129.80 USD
Collection Name:  Rushton
Catalog ID:  P350205-143
Integrated historical industrial elegance into your home decor with the Rushton Collection 2-Light Graphite Clear Glass Industrial Flush Mount Ceiling Light. The circular ceiling plate, smooth light bases, and decorative detail at the bottom of the shade are coated in a gorgeous graphite finish. Light sources glow from within the clear glass shade for elegant illumination.
  • Application: Integrate historical industrial elegance into your home decor with the Rushton Collection 2-Light Graphite Clear Glass Industrial Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, bathroom, or sitting room.
  • Styles: Perfect for farmhouse and urban industrial style settings.
  • Finish: The circular ceiling plate, smooth light bases, and decorative detail at the bottom of the shade are coated in a gorgeous graphite finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from within the clear glass shade for elegant illumination.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 6-7/8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with Hemsworth and Lockhart collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Urban Industrial
  • Farmhouse
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush-Mount
UPC 785247246809
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12 in x 12 in x 6.87 in
Height 6.87 in
Length 12 in
Note Weight of fixture exceeds NEC limits No
Weight 4.58 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 36

Resource Links

Instruction Sheet Number 93130705

Resources and Downloads