text.skipToContent text.skipToNavigation
Discontinued

Status Collection 13" Two-Light Flush Mount

By Progress Lighting 

Collection Name:  Status

Catalog ID: P3402-15

By Progress Lighting
$145.00 USD $155.43
Collection Name:  Status
Catalog ID:  P3402-15
Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the fixture with a sophisticated look. Two-light flush mount.
  • This flush mount light fixture from the Status Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for luxury, new traditional and most upscale interiors
  • The off-with linen shade is finished in a luxurious polished chrome and has crystal-like clarity with K9 glass accents
  • Measures: 13 in x 13 in x 8 in
  • Uses two medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included
  • Installation instructions and mounting hardware are included
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Flush-Mount
Glass Off-White textured
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type Flush-Mount
UPC 785247192199
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13 in x 13 in x 8 in
Gross Weight with Packaging 3.41 lb
Height 8 in
Length 13 in
Note Weight of fixture exceeds NEC limits No
Weight 5.26 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 48

Resource Links

Instruction Sheet Number 93060847

Resources and Downloads