PROG_P3475_20_PRODIMAGE
PROG_P3475_20_PRODIMAGE
PROG_Trinity_glass_detailshot
PROG_pl_lumens_chart
+2
PROG_Flush_Mount_Options_Info-Graphic

Trinity Collection One-Light 12-1/2" Close-to-Ceiling

$71.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3475-20

Collection name:

Trinity

One-light close-to-ceiling fixture featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Antique Bronze finish.

  • This flush mount light fixture from the Trinity Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Etched glass shade is framed in an antique finish
  • Damp location listed for a variety of locations
  • Measures: 12.5 in x 12.5 in x 7.375 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Flush-Mount
UPC
785247134731
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.5 in x 12.5 in x 7.375 in
Gross Weight with Packaging
5.8 lb
Height
7.375 in
Length
12.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.8 lb
Width
12.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93009641