text.skipToContent text.skipToNavigation

Fortune Two-Light 13-1/4" Flush Mount

by Progress Lighting 

Collection Name:  Fortune

Catalog ID: P3970-104

Two-light flush mount with simple, clean lines coordinates with many popular families including Caress, Nisse and Noir.

  • Polished nickel finish.
  • Etched white glass bowl.
  • Clean lines.

$140.47 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
Mount location Flush-Mount
Mounting Type ceiling flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
  • Farmhouse
  • Coastal
UPC 785247171217
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 13.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads