PROG_P350129_009_PRODIMAGE
PROG_P350129_009_PRODIMAGE
PROG_P350129_009_side_PRODIMAGE
PROG_pl_lumens_chart
+3
PROG_P350129_009_lit_PRODIMAGE

Inspire Collection 13" Two-Light Semi-Flush

$112.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350129-009

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. The two-light semi-flush fixture features an etched glass diffuser with a summer linen shade finished with Brushed Nickel details. This fixture is suitable for a variety of design styles, including Modern, Traditional and Farmhouse and the simple design is a perfect complement to a variety of fixture collections.

  • Gives a dash of flair to the standard ceiling light
  • Summer Linen shade with an etched glass diffuser gives a beautiful glow of light
  • This two-light semi flush are natural choices for bathrooms, closets, hallways, and small rooms
  • Fits seamlessly within Modern, Traditional and Farmhouse interiors
  • Silky Brushed Nickel finish
  • Measured 13in diameter x 10 1/8in ht.
  • Uses two 75-watt max. medium base bulbs or LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Semi-Flush
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Summer Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Traditional
  • Transitional
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Semi-Flush
UPC
785247226634
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 10.125 in
Height
10.125 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.5 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36