PROG_P350110_020_heroctc_PRODIMAGE
PROG_P350110_020_heroctc_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Kempsey_AB_GeneralLit
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+6
PROG_P350110-020_ctc-or-hanging

Kempsey Collection Three-Light Semi-Flush Convertible

$330.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350110-020

Collection name:

Kempsey

Overcome design paralysis with the uncomplicated classic Kempsey three-light, semi-flush convertible. Antique Bronze arms capture a textured Harvest Linen shade for an aesthetically-pleasing design. The minimalist design is fitting for illuminating an often-used dining table or kitchen island in a transitional or farmhouse interior.

  • Perfect as a statement ceiling fixture or as a pendant hanging in multiples of two or more over a dining table or kitchen island
  • Updated classic styling is ideal for transitional and farmhouse interiors
  • Three-light, semi-flush convertible with a curved-corner metal frame capturing the textured linen shade within its arms
  • Textured linen shade glows from the inside out
  • Finished in Antique Bronze with a warm, Harvest Linen shade
  • The diffuser elegantly hides the lightbulbs while providing soft, comfortable light
  • Uses three 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Hanging and ceiling mount hardware are included
  • Measures 21-3/4 in diameter X 11 in height, overall height with stem 76 in, wire 120 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Harvest Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Farmhouse
  • Transitional
Type
Semi-Flush Convertible
UPC
785247233489
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21.75 in x 21.75 in x 11 in
Height
11 in
Length
21.75 in
Length - Installed
76 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
8.73 lb
Width
21.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93092423