PROG_P350132_031_PRODIMAGE
PROG_P350132_031_PRODIMAGE
PROG_P350132_031lit_PRODIMAGE
PROG_P350132_031_straight_PRODIMAGE
+5
PROG_Landree_matte_Black_GeneralLit

Landree Collection 16" Three-light Flush Mount

$353.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350132-031

Collection name:

Landree

The Landree Collection's Black geometric frame is designed to dramatically surround a white silk shade, presenting depth, dimension and beauty to this three-light flush mount. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • A white silk shade on the three-light flush mount fixture highlights the metal frame
  • Close-to-ceiling lights like this flush mount are natural choices for bathrooms, bedrooms, dens, hallways and other small rooms
  • An excellent choice for Modern and Luxury interiors
  • Dramatic Black finish with Vintage Gold accents
  • Measures 16in diameter x 6 5/8in ht.
  • Uses three 60-watt max. medium base bulbs or LED equivalent (sold separately)
  • CSA Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Flush Mount
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Flush-Mount
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Luxury
Type
Flush-Mount
UPC
785247228638
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 6.625 in
Height
6.625 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.64 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93097314