text.skipToContent text.skipToNavigation

Mast Collection Two-Light 13" Flush Mount

by Progress Lighting 

Collection Name:  Mast

Catalog ID: P350144-009

Rejuvenate from the rush and flurry of a busy day with the Mast two-light flush mount. The incorporation of faux wood accents and an oversized, Brushed Nickel frame holding etched glass shades creates a natural and organic touch for bathrooms, living rooms, and bedrooms in coastal and modern farmhouse interiors.

  • Optimal for bathrooms, living rooms, hallways, bedrooms, or wherever soothing overhead lighting is desired
  • The incorporation of faux wood accents offers a natural and organic feel for coastal and modern farmhouse interiors
  • Two-light flush mount with a simple, clean design
  • Features a signature, oversized frame banded on its top and bottom
  • Trimmed in metal with faux wood accents
  • An etched glass shade fully encloses the bulb
  • Finished in subtly reflective Brushed Nickel
  • Measures 13 in diameter X 5-1/4 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$159.39 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear & Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
UPC 785247232642
Warranty Length 1-year Limited Warranty

Dimensions

Height 5.25 in
Weight 5.85 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads