text.skipToContent text.skipToNavigation

Mast Collection Two-Light 13" Flush Mount

by Progress Lighting 

Collection Name:  Mast

Catalog ID: P350144-020

Create a haven for relaxation under the soothing glow of the Mast two-light flush mount. A fitting piece for providing overhead lighting in a bathroom, living room, or bedroom in any coastal or modern farmhouse interior. A circular, Antique Bronze frame accented by faux wood secures an etched glass shade ready to offer a soft, gentle glow.

  • Great for bathrooms, living rooms, hallways, bedrooms, or wherever soothing overhead lighting is desired
  • The incorporation of faux wood accents offers a natural and organized feel for coastal and modern farmhouse interiors
  • Two-light flush mount with a simple, clean design
  • Features a signature, oversized frame banded on its top and bottom
  • Trimmed in metal with faux wood accents
  • An etched glass shade fully encloses the bulb
  • Finished in Antique Bronze
  • Measures 13 in diameter X 5-1/4 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$159.39 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear & Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
UPC 785247232659
Warranty Length 1-year Limited Warranty

Dimensions

Height 5.25 in
Weight 5.85 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads