text.skipToContent text.skipToNavigation

One-Light 11-1/2" Etched Glass Flush Mount

by Progress Lighting 

Collection Name:  Etched Glass Close-to-Ceiling

Catalog ID: P350146-031

Stylish simplicity and function are packaged together in the versatile Etched Glass one-light flush mount. With a bold, Black finish and a simple, etched glass bowl, this fixture is ready to diffuse light in a dining room, living room, bedroom, kitchen, hallway, or staircase in transitional settings.

  • Place in pairs in a dining room, bedroom, kitchen, or to use in multiples in a hallway or to line a staircase
  • Clean, straightforward design makes it ideal for Transitional settings
  • One-light flush mount with a minimalist look
  • Wide, crown mold-inspired, metal band adds for an added architectural detail
  • White, etched glass bowl emits a soft, comfortable glow
  • Finished in bold Black
  • Measures 11-1/2 in diameter X 3-3/4 in height
  • Uses one 60-watt max medium base bulb, or the LED equivalent, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$47.30 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location ceiling flush
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style Transitional
UPC 785247232390
Warranty Length 1-year Limited Warranty

Dimensions

Height 3.75 in
Weight 2.64 lb
Width 11.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads