PROG_P350146_031_hero_PRODIMAGE
PROG_P350146_031_hero_PRODIMAGE
PROG_P350147_031_detail1_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

One-Light 11-1/2" Etched Glass Flush Mount

$53.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350146-031

Stylish simplicity and function are packaged together in the versatile Etched Glass one-light flush mount. With a bold, Black finish and a simple, etched glass bowl, this fixture is ready to diffuse light in a dining room, living room, bedroom, kitchen, hallway, or staircase in transitional settings.

  • Place in pairs in a dining room, bedroom, kitchen, or to use in multiples in a hallway or to line a staircase
  • Clean, straightforward design makes it ideal for Transitional settings
  • One-light flush mount with a minimalist look
  • Wide, crown mold-inspired, metal band adds for an added architectural detail
  • White, etched glass bowl emits a soft, comfortable glow
  • Finished in bold Black
  • Measures 11-1/2 in diameter X 3-3/4 in height
  • Uses one 60-watt max medium base bulb, or the LED equivalent, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
Transitional
Type
Flush-Mount
UPC
785247232390
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.5 in x 11.5 in x 3.75 in
Height
3.75 in
Length
11.5 in
Weight
2.64 lb
Width
11.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93101644