text.skipToContent text.skipToNavigation

One-Light 7-1/4" LED Flush Mount

by Progress Lighting 

Collection Name: LED Flush Mount

Catalog ID: P8022-28-30K

The P8022 delivers a solution for flush mount and recessed applications, for both residential and commercial markets. In addition, the P8022 is wet located, Title 24 - JA8 - 2016 and is a cost effective solution for fire rated application. The P8022 luminaire unites performance, cost and safety benefits. White finish.

  • White finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box and Twist and Push for recessed housings.
  • Die-cast aluminum construction with a powder coat paint finish.
  • Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
  • Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing. (All hardware included).
  • 1050 lumens (delivered)
  • Lumen output and distribution comparable to a 100W incandescent lamp.
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.1050 lumens.
  • This product is not available for sale into the State of California.

$66.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Finish Name White
Finish Type painted
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247210664
Warranty Length 5 year warranty

Dimensions

Height 1.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 67 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Videos

P8022 LED surface mount

Installation/Instruction Manual (IOM)